??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
RCM
Description
L Ø 15/32
Bill of material
L12-040
-
Hole diameter
15/32 Inch
Rod diameter
11/32 Inch
Free length
Inch
Rate /±10%
lbs/0.1 in.
Deflection of job
Inch
Force
0.00 lbs
Length at compression end
Inch
Recommended working deflection for long spring life
Inch
Force
16 lbs
Recommended working deflection for medium spring life
Inch
Force
24 lbs
Deflessione per media - corta durata
Inch
Force
28 lbs
Maximum operating deflection
Inch
Force
32 lbs
Cross wire section
0.07 Inch
Previews
3D
Dimension
2D
Download CAD models