??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RCM
Description
L Ø 11/32
Bill of material
L8-025
-
Hole diameter
11/32 Inch
Rod diameter
7/32 Inch
Free length
Inch
Rate /±10%
lbs/0.1 in.
Deflection of job
Inch
Force
0.00 lbs
Length at compression end
Inch
Recommended working deflection for long spring life
Inch
Force
7 lbs
Recommended working deflection for medium spring life
Inch
Force
11 lbs
Deflessione per media - corta durata
Inch
Force
13 lbs
Maximum operating deflection
Inch
Force
14 lbs
Cross wire section
0.05 Inch
Previews
3D
Dimension
2D
Download CAD models