??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RCM
Description
L Ø 1/8
Bill of material
L3-015
-
Hole diameter
1/8 Inch
Rod diameter
5/64 Inch
Free length
Inch
Rate /±10%
lbs/0.1 in.
Deflection of job
Inch
Force
0.00 lbs
Length at compression end
Inch
Recommended working deflection for long spring life
Inch
Force
1 lbs
Recommended working deflection for medium spring life
Inch
Force
1.5 lbs
Deflessione per media - corta durata
Inch
Force
1.7 lbs
Maximum operating deflection
Inch
Force
2 lbs
Cross wire section
0.01 Inch
Previews
3D
Dimension
2D
Download CAD models