??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KY65 - KY Single Axis Drive
Bill of material
KY65-25-A-L1180-H-0-1-60
Code
KY65
Types of
Servo Motor Type
Shaft Diameter
25
Lead
25
Slide Material
SCM
Base Material
Chrome-Molybdenum
Base Hardness
58-62HRC
Motor bearing material
Aluminum Alloy
Motor bearing surface treatment
Blacken
Slider
Track length
Accuracy Class
Cover
Limit switch mounting track selection
Motor Connection Support Selection
Workbench length L1
E
mm
E1
mm
n
mm
n1
mm
Maximum Stroke
mm
Weight
kg
Hyperlinks
Website Connection mm
Previews
3D
Dimension
2D
Download CAD models