??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KY46 - Single Axis Drive
Bill of material
KY46-1510-A-L940-H-0-1-40
Code
KY46
Types of
Servo Motor Type
Shaft Diameter
15
Lead
Slide Material
SCM
Base Material
Chrome-Molybdenum
Base Hardness
58-62HRC
Motor bearing material
Aluminum Alloy
Motor bearing surface treatment
Blacken
Specifications
Slider
Track length
Accuracy Class
Cover
Limit switch mounting track selection
Motor Connection Support Selection
Workbench length L1
E
70 mm
E1
mm
NN
mm
NN1
mm
Maximum Stroke Of Single Carriage
mm
Maximum Travel Of Double Slide Seats
Single Slide Weight
Double Slide Weight
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models