??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KY33 - Single Axis Drive
Bill of material
KY33-1205-A-L600-H-0-1-30
Code
KY33
Types of
Servo Motor Type
Shaft Diameter
12
Lead
Slide Material
SCM
Base Material
Chrome-Molybdenum
Base Hardness
58-62HRC
Motor bearing material
Aluminum Alloy
Motor bearing surface treatment
Blacken
Specifications
Slider
Track length
Accuracy Class
Cover
Motor Connection Support Selection
Limit switch mounting track selection
Workbench length L1
E
mm
E1
mm
F
mm
NN
mm
NN1
mm
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models