??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KXH34 - Install metal workpiece, plate type/L type · side type
Bill of material
KXH34-L55-W50
Code
KXH34
type
Plate type · side type
material
SUS304
L
mm
W
mm
A
10 mm
A1
48 mm
B
20 mm
C
30 mm
L1
16 mm
L2
22 mm
L3
30 mm
M
- mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models