??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KXH33 - Installation of metal workpiece, round bar type • side airfoil
Bill of material
KXH33-L70-W50
Code
KXH33
type
Round bar type • side wing type
material
SUS304
L
mm
W
mm
A
12 mm
A1
62 mm
B
25 mm
C
37 mm
L1
30 mm
L2
43 mm
M
M5 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models