??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
KWSC, KWSB, KWSM, KWSS - Metal Washers - Shape Selectable-
Bill of material
KWSC-B-D10.0-V3-X4.0-T3.0
Part Number
Shape
Material
Surface Treatment
D 0.5mm Increment; D21 or more / 1mm Increment
mm
V 0.5mm Increment
mm
Enter value for V
V 0.5mm Increment
mm
cm
inch
ft
X 0.1mm Increment
mm
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Hardened to the A Shape
Previews
3D
Dimension
2D
Download CAD models