??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
KWF - Pure Touch Clamp Knob
Bill of material
KWF-40-M6
Catalog Number
Diameter D
mm
Thread
Length Of Thread
12.5 mm
Height H
28 mm
Height s
4.5 mm
Diameter d
mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models