??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVD01_08 - Roller mounting plate for profile conveyor, bearing type
Bill of material
KVD04-3060-d10
Round head type
type
Main material
Bearing material
GCr15
surface treatment
Applicable aluminum profile specification
mm
d
mm
L
80 mm
W
60 mm
R
15 mm
S
50 mm
T
13 mm
d1
6.5 mm
d2
11 mm
Z
6.5 mm
Bearing model
BAY6000ZZ
D
26 mm
dh
22 mm
h
8 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models