??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVC51_54 - Conveyor Roller Tension Plate,Tension Type
Bill of material
KVC52-L80-Q10
Code
Type
Material
S45C
Surface Treatment
L
mm
Q
mm
T
12 mm
W
40 mm
KVC51/52 Only
40 mm
(r) Only KVC53/54
60.0 mm
S
50 mm
P
25 mm
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models