??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVC31_32 - Conveyor tensioning block/Columnar type
Bill of material
KVC31-30
code
type
Columnar type
Material
S45C
surface preparation
specification
D
15 mm
H
38.0 mm
D1
8 mm
W
8 mm
K
29.0 mm
A
7.0 mm
B
2.1 mm
M
M4 mm
M1
M5 mm
d
5.5 mm
h
28.0 mm
Fit profile
European Standard 30 Series mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models