??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVB37_39 - Conveyor idler mount Card slot type Side tensioning type
Bill of material
KVB37-2040-Q10
Code
Types of
Side tension
GB material
Quite material
surface treatment
Applicable to aluminum profile specifications
Q
L
90
T
13
W
40
R
15
S
55
F
30
A
10
B
34
P1
20
P2
25
K
23
J
32
d1
5.5
d2
9
Z
5.5
t1
6
zzrc
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models