??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVB34_36 - Conveyor idler mount Card slot type Bottom tensioning type
Bill of material
KVB34-2040-Q10
Code
Types of
Bottom tension type
GB material
Quite material
surface treatment
Applicable to aluminum profile specifications
Q
L
80
T
13
W
40
R
15
S
45
F
30
A
10
P1
20
P2
25
d1
5.5
d2
9
Z
5.5
t
6.0
t1
6
zzrc
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models