??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVB21_23 - Conveyor wheel mount Card slot type bearing type
Bill of material
KVB21-2040-d12
Code
Types of
Bearing type
Body GB material
The body is quite material
Bearing material
steel
surface treatment
Applicable to aluminum profile specifications
d
L
60
T
13
W
40
F
30
A1
10
A2
22
B
15
P1
20
P2
25
d1
5.5
d2
9
Z
5.5
t1
6
Use bearing designations
BAY6001ZZ
D
28
dh
26
h
8
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models