??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVB10_12 - Conveyor Idler Pulley Mounting Seat,Side Tension Type
Bill of material
KVB10-2040-Q10
Code
Type
Side Tension
National standard material
Equivalent Material
Surface Treatment
Applicable Aluminum Profile Specifications
Q
mm
L
90 mm
T
13 mm
W
40 mm
R
15 mm
S
55 mm
F
20 mm
A
10 mm
B
34 mm
P1
20 mm
P2
25 mm
K
23 mm
J
32 mm
d1
5.5 mm
d2
9 mm
Z
5.5 mm
zzrc
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models