??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVB07_09 - Conveyor Idler Pulley Mounting Seat,Bottom Tension Type
Bill of material
KVB07-2040-Q10
Code
Type
Bottom Tension Type
National standard material
Equivalent Material
Surface Treatment
Applicable Aluminum Profile Specifications
Q
mm
L
80 mm
T
13 mm
W
40 mm
R
15 mm
S
45 mm
F
20 mm
A
10 mm
P1
20 mm
P2
25 mm
d1
5.5 mm
d2
9 mm
Z
5.5 mm
t
6.0 mm
zzrc
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models