??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA83_86 - Conveyor roller mounting seat/round head type/concave type/top tension type
Bill of material
KVA84-2040-Q10
Code
type
Top tension type • Round head type
Material
surface preparation
Applicable aluminum profile specifications
Q
mm
L
80 mm
T
20 mm
W
60 mm
W1
40 mm
F
30 mm
A
10 mm
B
15 mm
C
50 mm
G
15 mm
R
20 mm
S
45 mm
D1
5.5 mm
d2
9 mm
Z
5.5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models