??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA79_82 - Conveyor roller mounting seat/Square head type/concave type/bearing type
Bill of material
KVA80-2040-d12
Code
type
Bearing type • Square head type
Material
surface preparation
Applicable aluminum profile specifications
d
mm
Optional processing
L
80 mm
T
20 mm
W
60 mm
W1
40 mm
F
30 mm
A
10 mm
B
15 mm
C
50 mm
G
15 mm
D1
5.5 mm
d2
9 mm
Z
5.5 mm
Using bearing model
BAY6201ZZ
D
32 mm
da
28 mm
dh
20 mm
h
10 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models