??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA65_68 - Conveyor roller installation seat/Square head type/Hole selection type
Bill of material
KVA66-2040-M6
Code
type
Hole selection type • Square head type
Material
surface preparation
Applicable aluminum profile specifications
Hole selection
Hole specification
L
65 mm
T
13 mm
W
40 mm
F
20 mm
A
10 mm
B
0 mm
R
15 mm
S
25 mm
L1
45 mm
P
20 mm
D1
5.5 mm
d2
9.0 mm
Z
5.5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models