??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA58_60 - Conveyor roller mount Card slot type Side tension type
Bill of material
KVA58-2040-Q10
Code
Types of
Card slot, side tension
GB material
Quite material
surface treatment
Applicable to aluminum profile specifications
Q
L
110
T
30
W
40
R
15
S
75
E
20
F
50
A
12
B
25
B1
54
P1
20
P2
25
K
40
J
49
d1
5.5
d2
9
Z
5.5
t1
6
zzrc
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models