??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA56_57 - Conveyor roller mount Card slot type Top tension type
Bill of material
KVA56-2040-Q10
Code
Types of
Top tension
material
A6061
surface treatment
Applicable to aluminum profile specifications
Q
L
110
T
30
W
40
R
25
S
65
E
20
F
50
A
12
B
26
P
20
d1
5.5
d2
9
Z
5.5
t1
6
zzrc
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models