??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA50_55 - Conveyor roller mount Card slot type bearing type
Bill of material
KVA52-2040-d10-QC
Code
Types of
Bearing type
Mounting hole orientation
body material
bearing material
steel
surface treatment
Applicable to aluminum profile specifications
d
L
100
T
30
W
40
E
20
F
50
A
12
A1
60
B
26
B1
15
P
20
P1
25
d1
5.5
d2
9
Z
5.5
t1
6
Use bearing designations
BBU1200
D
30
da
26
h
9
dh
12
Replace with automatic spherical ball bearings
weblink
webxxx
Previews
3D
Wymiar
2D
Pobierz modele CAD