??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA36_37 - Conveyor Roller Mount Side Tension Square Head
Bill of material
KVA36-2040-Q10
code
Types of
Side tension type/square head type
Material (GB)
6061
Material (equivalent)
A6061
surface treatment
Applicable aluminum profile specifications
Q
L
110
T
30
W
40
R
15
S
75
E
20
F
50
A
12
B
25
B1
54
P
20
K
40
J
49
d1
5.5
d2
9
Z
5.5
M
M4
t
8
zzrc
web link
website link
Previews
3D
Dimension
2D
Download CAD models