??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA31_32 - Conveyor Roller Mount Top Tension Square Head
Bill of material
KVA31-2040-Q10
code
Types of
Top Tension/Square
Material
A6061
surface treatment
Applicable aluminum profile specifications
Q
Optional machining (Minimum unit 0.5)
L
110
T
30
W
40
R
25
S
65
E
20
F
50
A
12
B
26
P
20
d1
5.5
d2
9
Z
5.5
M
M4
t
8
zzrc
web link
website link
Previews
3D
Dimension
2D
Download CAD models