??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA28_29 - Conveyor roller installation seat/Round head type/Square head type/Adjustable bearing type
Bill of material
KVA28-3060-d15
Code
Type
Adjustable bearing type
Type
noumenon material
Bearing material
steel
surface preparation
Applicable aluminum profile specifications
d
mm
L
mm
W
60 mm
T
30 mm
R
5 mm
S
31.0 mm
P
30 mm
M
M6 mm
d1
mm
d2
11.0 mm
h1
mm
Using bearing model
D
35 mm
h
mm
Optional processing
mm
Website link
Website link
Previews
3D
2D
Download CAD models