??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA25_27 - Conveyor roller mounting seat, bearing type, square head type
Bill of material
KVA25-3060-d10
code
type
Bearing type, square head type
Direction of mounting hole
Center side
Body material
Bearing material
Steel
Surface treatment
Applicable to aluminum profile specifications
d
L
50
W
60
P
30
T
30
S
20
h1
20
Use bearing type
BAY6000ZZ
D
26
da
24
dh
13
h
8
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models