??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA21_24 - Conveyor Roller Mount Bearing Type Square Type
Bill of material
KVA22-2040-d10
code
Types of
Bearing type/square head type
Mounting Hole Orientation
Body material
A6061
Bearing material
steel
surface treatment
Applicable aluminum profile specifications
d
Optional machining
L
100
T
30
W
40
E
20
F
50
A
12
B
26
G
10
M
M4
t
6.0
P
20
S
80
d1
5.5
d2
9
Z
5.5
Use bearing type
BAY6200ZZ
D
30
da
26
h
9
dh
12
web link
website link
Previews
3D
Dimension
2D
Download CAD models