您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DW-AS-604-M30-002
CONTRINEX
Inductive Sensor
Basic
Powered by
CAD模型選擇
{contrinex/inductive_sensor/basic/dw_ax_60x_m30.prj},{NB=DW-AS-604-M30-002},{ORDERNO=320-820-209},{TYPE=DW-AS-604-M30-002},{PR=Basic},{PF=Classics - Series 600},{H=M30},{OD=10},{C=M12 4-pin},{M=Embeddable},{P=PNP},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M30, Embeddable},{PO=PNP, Normally closed (NC)},{SFM=1200},{HM=Chrome-plated brass},{CEPDF=Conformity_600_610_620_630_640_650.pdf},{WG=151.5},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=2},{INFO=Product details},{IODD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-60X-M30 - Inductive Sensor
Bill of material
DW-AS-604-M30-002
Part number
320-820-209
320-820-209
Part reference
DW-AS-604-M30-002
DW-AS-604-M30-002
Product range
Basic
Product family
Classics - Series 600
Housing size
M30
mm
Operating distance
10
mm
Connection
M12 4-pin
M12 4-pin
Mounting
Embeddable
Polarity
PNP
PNP
Output
Normally closed (NC)
Normally closed (NC)
Interface
Standard output
Standard output
Supply voltage
10...30 VDC
V
Temperature range
-25...+70
°C
Enclosure rating
IP 67
Housing size + mounting
M30, Embeddable
mm
Polarity + Output
PNP, Normally closed (NC)
PNP, Normally closed (NC)
Switching frequency max.
1200
Hz
Housing material
Chrome-plated brass
Weight
151.5
151.5
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
0
0
Previews
3D
2D
下載CAD模型
生成CAD模型