??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Grasscalm
Description
Course Rating
Bill of material
Course Rating-350
Article Number
1400
Level of Development
GRASSCALM Installation DE
Info DE
GRASSCALM Installation EN
Info EN
GRASSCALM eShop DE
Info DE
GRASSCALM eShop EN
Info EN
Outside dimensions
33x33x8 cm
Material
PP
Lawn width
4 cm
Weight
350 g
Suitable for
German Golf Association Course Rating plaque
Previews
3D
Dimension
2D
Download CAD models