??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Metalwork
Description
Quick- fit port, Nylon pipe
Bill of material
0101005
Code
Description
Mod.
mini
Ø Diameter
mm
CH1
16 mm
CH3
mm
P
14.0 mm
L
46.0 mm
E
18.8 mm
Catalogue
Catalogue
Previews
3D
Dimension
2D
Download CAD models