??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-509-M18 - Inductive Sensor
Bill of material
DW-AS-509-M18-002
Part number
Part reference
Product range
Analog output
Product family
Extra Distance - Series 500
Housing size
M18 mm
Operating distance
0...10 mm
Connection
Mounting
Quasi-embeddable
Polarity
Analog
Output
Voltage/Current
Interface
Standard output
Supply voltage
10...30 VDC V
Temperature range
-25...+70 °C
Enclosure rating
IP 67
Housing size + mounting
M18, Quasi-embeddable mm
Polarity + Output
Analog, Voltage/Current
Housing material
Chrome-plated brass
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Сваляне на CAD модели