??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KUDP - MANUALLY OPERATED LINEAR MOTION UNITS -WITH POSITION INDICATOR-
Bill of material
KUDP20-A-170
Part No.
KUDP20-A-170
No.
20
Handwheel Selection
Handwheel Type
PHLK
Material of Frame
6063S-T5 Aluminum Alloy
Surface Treatment of Frame
Clear Anodize
Material of Table
6063 Aluminum Alloy
Surface Treatment of Table
Clear Anodize
Material of Trapezoidal Screw
1045 Carbon Steel
Surface Treatment of Trapezoidal Screw
Black Oxide
Material of Trapezoidal Screw Nut
Brass
Material of Nut Bracket
5052 Aluminum Alloy
Surface Treatment of Nut Bracket
Clear Anodize
Material of Side Plate
6063 Aluminum Alloy
Surface Treatment of Side Plate
Clear Anodize
Selection - L Frame Length
mm
Trapezoidal Screw - Type
MTSBRC
Trapezoidal Screw - Thread Diameter
20 mm
Trapezoidal Screw - Lead
4 mm
Trapezoidal Screw Nut - Type
MTRFR (Brass Type)
Linear Guide - Part Number
SE2B13
Position Indicator - Part Number
DPNL4
N
7.5 mm
H
32.5 mm
S (Frame Mounting Hole)
150 mm
Q (Frame Mounting Hole)
4
Effective Stroke St
53 mm
Allowable Load - Horizontal
490 N
Allowable Load - Vertical
98 N
Allowable Static Moment - Ma
14 N*m
Allowable Static Moment - Mb
14 N*m
Allowable Static Moment - Mc
27 N*m
Required Torque - Horizontal
0.059 N*m
Required Torque - Vertical
0.333 N*m
Required Turning Force - Horizontal
2.261 N
Required Turning Force - Vertical
12.823 N
Previews
3D
Dimension
2D
Download CAD models