??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTVC Series - Long stroke linear bearing Stages Z-Axis
Bill of material
KTVC160-100
Model
KTVC160-100
Stage Size
160x160 mm
Travel
mm
Position of Table
mm
Enter value for POT
Position of Table
mm
cm
inch
ft
Screw pitch
4 mm
Load Capacity
7.84 N
Weight
5.80 kg
Previews
3D
Dimension
2D
Download CAD models