??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTMT-D Series - Digimatic Micrometer
Bill of material
KTMT25-1-D
Model
KTMT25-1-D
Stroke
25 mm
Series
Spindle end
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
Each lap stroke
0.5 mm
Minimum
0.001 mm
Weight
120 g
Previews
3D
Dimension
2D
Download CAD models