??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AKD
Description
KTLGXY Series - X/Y Axis Steel Ball Type
Bill of material
KTLGX40-C
Model
Stage Size
mm
Moving direction
Micrometer Position
Table thickness
20 mm
Travel
±6.5 mm
Minimum scale
0.01 mm
Load Capacity
N
Weight
kg
Previews
3D
Dimension
2D
Download CAD models