??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
KTKK-1137
Bill of material
431921-000
Part Number
431921-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
431921-000
TE Internal Description
KTKK-1137
Alias #
3-1193248-8
Adapter Angle
90
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Backshell Material
Fluid Resistant Elastomer
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Cable Diameter Range
10 - 24 mm [ .394 - .945 in ]
Comment
Molded part has hot-melt adhesive preinstalled.
Предварительные просмотры
3D
2D
Загрузка CAD-моделей