You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
832349-000
TE Connectivity
Connectors
Connector Backshells & Adapters_new
Unscreened
Powered by
CAD模型選擇
{teconnectivity/connectors/connector_backshellsadapters_new/unscreened/832349_000.prj},{NB=832349-000},{PN=832349-000},{SHA256=dygonY0843OB1TEXWNd5Ohq4WAxvw1Y3YK6aO4BYZfs=},{INAME=8323492d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-832349-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=832349-000},{TEINTERNALDESCRIPTION=KTKK-0473},{ALIAS=8-1196498-6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
KTKK-0473
Bill of material
832349-000
Part Number
832349-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
832349-000
TE Internal Description
KTKK-0473
Alias #
8-1196498-6
Adapter Angle
Straight
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Backshell Material
Low Fire Hazard Material
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Cable Diameter Range
15.8 - 29 mm [ .622 - 1.142 in ]
Comment
Molded part has hot-melt adhesive preinstalled.
プレビュー
3D
2D
ダウンロード(CADデータ)
CADデータ生成