??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTH17D-750W/1000W/1300W - Ball Screw Drive
Bill of material
KTH17D-L05-900-BC-M75-C3--
Model
KTH17D
Ball Screw Brand
T-Standard MIT
Ball Screw Lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Motor Brake
Home Sensor
Limit Sensor
Slide oil
Keyway
Motor
L
1197.0 mm
A
50 mm
M
5
N
14
KG
24.2 kg
Previews
3D
Dimension
2D
Download CAD models