??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTH17-400W - Ball Screw Drive
Bill of material
KTH17-L05-100-M-M40-C3--
Model
KTH17
Ball Screw Brand
T-Standard MIT
Ball Screw Lead
mm
Stroke
mm
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Motor Brake
Home Sensor
Limit Sensor
Slide oil
Keyway
Motor
L
511.0 mm
A
50 mm
M
1
N
6
KG
11.8 kg
Previews
3D
Dimension
2D
Download CAD models