??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTH12D-100W - Ball Screw Drive
Bill of material
KTH12D-L05-850-M-M10-C3
MODEL
KTH12D
Ball Screw Brand
T-Standard MIT
Ball Screw Lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Motor Brake
Home Sensor
Limit Sensor
Slide oil
Keyway
Motor
L
1260.0 mm
A
150 mm
M
4
N
14
KG
12.4 kg
Previews
3D
Dimension
2D
Download CAD models