??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
KTG - 2-finger parallel gripper - Gripper for small components
Bill of material
SCHUNK-0300275 KTG 50
ID
0300275
Description
KTG 50
Further product information
To the product page
Calculation and desing tool gripping
Stroke per jaw
Stroke per jaw
4.500 mm
Closing/opening force
13 / 13 N
Weight
0.08 kg
Recommended workpiece weight
0.07 kg
Fluid consumption double stroke
0.23 cm^3
Min./max. operating pressure
1 / 7 bar
Nominal operating pressure
6 bar
Closing/opening time
0.05 / 0.05 s
Max. permissible finger length
50 mm
Max. permissible mass per finger
0.04 kg
Protection class IP
20
Min./max. ambient temperature
5 / 90 °C
Repeat accuracy
0.02 mm
Diameter of center bore
5 mm
Customs tariff number
84799070
Previews
3D
2D
Download CAD models