??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AKD
Description
KTB22M - Belt Drive
Bill of material
KTB22M-L40-100-L-P75-C3
MODEL
KTB22M
Belt Type
Lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Home Sensor
Limit Sensor
Slide oil
Motor
L
577 mm
A
100.000 mm
M
1.000 mm
N
6.000 mm
KG
30.0 kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)