??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTB17M - Belt Drive
Bill of material
KTB17M-L40-100-L-M20-C3
Model
KTB17M
Belt Type
Lead
40 mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Home Sensor
Limit Sensor
Slide oil
motor
L
469 mm
A
100 mm
M
1 unit
N
6 unit
Previews
3D
Dimension
2D
Download CAD models