??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KTB14M - Belt Drive
Bill of material
KTB14M-L40-100-L-M20-C3
Model
KTB14M
Belt Type
Lead
40 mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Home Sensor
Limit Sensor
Slide oil
Motor
L
458 mm
A
50 mm
M
1 unit
N
6 unit
Previews
3D
Dimension
2D
Download CAD models