카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
KT08-2NC/10N-D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
43 100 KT08 Cartridge solenoid valve - seat 3/4-16 UNF-2B ISO 725
Powered by
CAD모델 선택
{duplomatic/04_solenoid_operated_valves/43100/kt08_asmtab.prj},{NB=KT08-2NC/10N-D12K1},{IDNR=},{TIPO=KT},{ND=08 = mounting interface 3/4-16 UNF-2B ISO 725},{ST=2NC},{SR=10},{GU=N},{CT=D12},{K=K1},{CM=},{PPATH=kt08_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
KT08 - Cartridge solenoid valve - seat 3/4-16 UNF-2B ISO 725
Bill of material
KT08-2NC/10N-D12K1
Type
KT
Nominal size
08 = mounting interface 3/4-16 UNF-2B ISO 725
Spool type
2NC = 2-way normally closed
2NO = 2-way normally open
2NC = 2-way normally closed
2NO = 2-way normally open
Series No.
10
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
Power supply
D12 = 12 V direct current (standard)
D24 = 24 V direct current (standard)
R110 = 110 V rectified current
R230 = 230 V rectified current
D00 = valve without coil
D12 = 12 V direct current (standard)
D24 = 24 V direct current (standard)
R110 = 110 V rectified current
R230 = 230 V rectified current
D00 = valve without coil
Coil electrical connection
K1 = plug for connector type DIN 43650 (standard)
K2 = plug for connector type AMP JUNIOR
K4 = outgoing cables
K7 = plug for connector type DEUTSCH DT04-2P male
K8 = plug for connector type AMP SUPER SEAL
K1 = plug for connector type DIN 43650 (standard)
K2 = plug for connector type AMP JUNIOR
K4 = outgoing cables
K7 = plug for connector type DEUTSCH DT04-2P male
K8 = plug for connector type AMP SUPER SEAL
Manual override
CM = manual override
CM = manual override
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성