??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Azolgas
Description
KT 4200 - GAS SPRINGS - Compact Height
Bill of material
KT 4200 038,-,-,-,-,18 CG 1-Q
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
Connection systems
Connector
Tube
Compression Rate
Initial Force (150 bar)
4204 daN
Initial Intermediate Forces (150 bar)
4204 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
4204 daN
Rod length
mm
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
95 mm
Total length
mm
Safety Stroke
3 mm
Cylinder length
mm
Ø Rod
60 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
G1/8"
Adapter filling connection
18 CG 1-Q
Product name
COMPACT HEIGHT
Series
KT
Info Link
PDF data sheet
Previews
3D
Dimension
2D
Download CAD models