??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KSH01 - Electric Roller Conveyor Line
Bill of material
KSH01-50-B300-D60-1-N4-A-A
Code
KSH01
Type
Roller conveyor
Drive Mode
Electric Roller
The main material
Profile
Surface Treatment
Sandblasting Oxidation
Roller specifications
mm
Inner Width Of Profile
mm
Roller center distance
mm
Weight Of Goods
kg
Total number of rollers
Type Of Drive Connection
Load Capacity Of Drive Connection
0~200 kg
Roller surface form
Roller length
294 mm
Inner Width Of Profile
310 mm
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models