??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
KSFT-Series
Bill of material
HellermannTyton 151-01843
Identification
Manufacturer Type Description
Short Description
Fixing clip black
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
2.3 mm
Panel thickness max.
2.7 mm
Number of content units per order unit
1.000
Minimum order quantity
2500.000
Height H
mm
Operating Temperature
-40 °C to +105 °C
Fixing Ø
mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models